LI-XAVIER-KIT-IMX377M12-D
$669.00
$669.00
Camera Specification: |
---|
IMX377CS Xavier Camera Kit Datasheet |
IMX377M12 Xavier Camera Kit Datasheet |
Driver Support: Click Here If you need to download the driver, please contact : support@leopardimaging.com |
Features | |
---|---|
Compatible with Nvidia® Jetson AGX Xavier™ Developer Kit | |
MIPI CSI-2 interface | |
Supports up to four 4-lane cameras | |
Sony Diagonal 7.81 mm (Type 1/2.3) CMOS Image Sensor IMX377CQT | |
Active pixels: 4024 (H) x 3036 (V) | |
Pixel size: 1.55 x 1.55 μm | |
Color camera | |
Length of the I-PEX cable: 300 mm | |
Supports multiple length cables | |
IR-Cut Filter Switch (CS Version) |
Package Contents |
---|
1. LI-JXAV-MIPI-ADPT-4CAM x 1 |
2. LI-IMX377-MIPI-CS/M12 x 1, 2 , 3 or 4 |
3. FAW-1233-03 cable (300 mm) x 1, 2, 3 or 4 |