LI-XAVIER-KIT-IMX335CS-Q
$1,269.00
$1,269.00
Camera Specification: |
---|
IMX335CS Xavier Camera Kit Datasheet |
IMX335M12 Xavier Camera Kit Datasheet |
Driver Support: Click Here If you need to download the driver, please contact : support@leopardimaging.com |
Features | |
---|---|
Compatible with Nvidia® Jetson AGX Xavier™ Developer Kit | |
MIPI CSI-2 interface | |
Supports up to six cameras | |
Sony Diagonal 6.52 mm (Type 1/2.8) 5MP CMOS Image Sensor IMX335 | |
Two adapter board options | LI-JXAV-MIPI-ADPT-4CAM LI-JXAV-MIPI-ADPT-6CAM-FP |
Active pixels: 2608 (H) x 1960 (V) | |
Pixel size: 2.0 x 2.0 μm | |
Color camera | |
Length of the I-PEX cable: 300 mm | |
Supports multiple length cables | |
IR-Cut Filter Switch (CS Version) |
Package Contents |
---|
1. LI-JXAV-MIPI-ADPT-4CAM or LI-JXAV-MIPI-ADPT-6CAM-FP x 1 |
2. LI-IMX335-MIPI-CS/M12 x 1, 2, 3 , 4 or 6 |
3. FAW-1233-03 cable (300 mm) x 1, 2, 3, 4 or 6 |