Compatible with Nvidia® Jetson AGX Xavier™ Developer Kit | |
MIPI CSI-2 interface | |
Supports up to six cameras | |
Sony Diagonal 6.52 mm (Type 1/2.8) 5MP CMOS Image Sensor IMX335 | |
Color camera | |
Two adapter board options: | LI-JXAV-MIPI-ADPT-4CAM LI-JXAV-MIPI-ADPT-6CAM-FP |
Active pixels: | 2608 (H) x 1960 (V) |
Pixel size: | 2.0 x 2.0 μm |
Length of the I-PEX cable: | 300 mm |
Supports multiple length cables | |
IR-Cut Filter Switch (CS Version) |
If you need to download the driver, please contact:[email protected]
1. LI-JXAV-MIPI-ADPT-4CAM or LI-JXAV-MIPI-ADPT-6CAM-FP x 1
2. LI-IMX335-MIPI-CS/M12 x 1, 2, 3 , 4 or 6
3. FAW-1233-03 cable (300 mm) x 1, 2, 3, 4 or 6