LI-XAVIER-KIT-IMX274M12-D
$669.00
$669.00
Camera Specification: |
---|
IMX274CS Xavier Camera Kit Datasheet |
IMX274M12 Xavier Camera Kit Datasheet |
Driver Support: Click Here If you need to download the driver, please contact : support@leopardimaging.com |
Features | |
---|---|
Compatible with Nvidia® Jetson AGX Xavier™ Developer Kit | |
Sony Diagonal 7.20 mm (Type 1/2.5) 8MP CMOS Image Sensor IMX274 | |
Xavier adapter board supports up to four 4-lane MIPI Cameras | |
Multi-Camera Streaming | |
IR-Cut Filter Switch (CS Version) | |
Resolution pixel: | 3840 (H) x 2160 (V) |
Frame rate: | 30 fps (2-lane) or 60 fps (4-lane) with 4K resolution |
Optical format: | 1/2.5" |
Pixel size: | 1.62 x 1.62 μm |
Package Contents |
---|
1. LI-JXAV-MIPI-ADPT-4CAM x 1 |
2. LI-IMX274-MIPI-CS/M12 x 1, 2, 3 or 4 |
3. FAW-1233-03 cable (300 mm) x 1, 2, 3 or 4 |
4. 5 VDC Power Supply x 1 |