LI-XAVIER-KIT-IMX264M12-T
$1,659.00
$1,659.00
Camera Specification: |
---|
IMX264M12 Xavier Camera Kit Datasheet |
Driver Support: Click Here If you need to download the driver, please contact : support@leopardimaging.com |
Features | |
---|---|
Compatible with Nvidia® Jetson AGX Xavier™ Developer Kit | |
Sony Diagonal 11.1 mm (Type 2/3) 5MP CMOS Image Sensor IMX264 | |
Xavier adapter board supports up to six MIPI Cameras | |
Two adapter board options | LI-JXAV-MIPI-ADPT-4CAM LI-JXAV-MIPI-ADPT-6CAM-FP |
Multi-Camera Streaming | |
Resolution pixel: | 2448 (H) x 2058 (V) |
Frame rate: | 35 fps @ 5MP resolution |
Optical format: | 2/3" |
Pixel size: | 3.45 x 3.45 μm |
Camera synchronization: | Supported by LI-XAVIER-KIT-IMX264-H (6-cam version) only |
Note: If need camera sync function but less than 6 cameras, please purchase the LI-JXAV-MIPI-ADPT-6CAM-FP and LI-IMX264-MIPI separately | 1. LI-JXAV-MIPI-ADPT-6CAM-FP 2. FAW-1233-03 3. LI-IMX264-MIPI-M12 |
Package Contents |
---|
1. LI-JXAV-MIPI-ADPT-4CAM or LI-JXAV-MIPI-ADPT-6CAM-FP x 1 |
2. LI-IMX264-MIPI-M12 x 1, 2, 3, 4 or 6 |
3. FAW-1233-03 cable (300 mm) x 1, 2, 3, 4 or 6 |
4. 5 VDC Power Supply x 1 |
Applications |
---|
1. Industrial Applications |
2. Intelligent Transportation System (ITS) Cameras |