Compatible with Nvidia® Jetson AGX Xavier™ Developer Kit
Sony Diagonal 11.1 mm (Type 2/3″) 5MP CMOS Image Sensor IMX264
Xavier adapter board supports up to six MIPI Cameras
| Two adapter board options | LI-JXAV-MIPI-ADPT-4CAM LI-JXAV-MIPI-ADPT-6CAM-FP |
| Multi-Camera Streaming | |
| Resolution pixel: | 2448 (H) x 2058 (V) |
| Frame rate: | 35 fps @ 5MP resolution |
| Optical format: | 2/3″ |
| Pixel size: | 3.45 x 3.45 μm |
| Camera synchronization: | Supported by LI-XAVIER-KIT-IMX264-HÂ (6-cam version) only |
| Note: If need camera sync function but less than 6 cameras, please purchase the LI-JXAV-MIPI-ADPT-6CAM-FP and LI-IMX264-MIPI separately | 1. LI-JXAV-MIPI-ADPT-6CAM-FP 2. FAW-1233-03 3. LI-IMX264-MIPI-M12 |
If you need to download the driver, please contact:support@leopardimaging.com
1. Industrial Applications
2. Intelligent Transportation System (ITS) Cameras
1. LI-JXAV-MIPI-ADPT-4CAM or LI-JXAV-MIPI-ADPT-6CAM-FP x 1
2. LI-IMX264-MIPI-M12 x 1, 2, 3, 4 or 6
3. FAW-1233-03 cable (300 mm) x 1, 2, 3, 4 or 6
4. 5 VDC Power Supply x 1

