LI-XAVIER-KIT-IMX185CS-Q
$1,169.00
$1,169.00
Camera Specification: |
---|
IMX185CS Xavier Camera Kit Datasheet |
IMX185M12 Xavier Camera Kit Datasheet |
Driver Support: Click Here If you need to download the driver, please contact : support@leopardimaging.com |
Features | |
---|---|
Compatible with Nvidia® Jetson AGX Xavier™ Developer Kit | |
Sony Diagonal 8.58 mm Type 1/1.9 CMOS Image Sensor IMX185LQJ | |
Xavier adapter board supports up to six Cameras | |
Two adapter board options | LI-JXAV-MIPI-ADPT-4CAM LI-JXAV-MIPI-ADPT-6CAM-FP |
Multi-Camera Streaming | |
IR-Cut Filter Switch (CS Version) | |
Very good low light performance | |
Resolution pixel: | 1937 (H) x 1217 (V) |
Frame rate: | 30 fps or 60 fps with 1080P resolution |
Optical format: | 1/1.9" |
Pixel size: | 3.75 x 3.75 μm |
Package Contents |
---|
1. LI-JXAV-MIPI-ADPT-4CAM or LI-JXAV-MIPI-ADPT-6CAM-FP x 1 |
2. LI-IMX185-MIPI-CS/M12 x 1, 2, 3, 4 or 6 |
3. FAW-1233-03 cable (300 mm) x 1, 2, 3, 4 or 6 |
4. 5 VDC Power Supply x 1 |
Applications |
---|
1. Industrial Cameras |
2. Surveillance cameras |