LI-XAVIER-KIT-IMX185CS-D

$669.00

Product Quantity

LI-IMX185-MIPI-CS × 2

In stock

2

FAW-1233-03 × 2

In stock

2

LI-JXAV-MIPI-ADPT-4CAM V1.0 (BOARD ONLY)

In stock

1

For high volume order, please email [email protected]

Compatible with Nvidia® Jetson AGX Xavier™ Developer Kit
Sony Diagonal 8.58 mm Type 1/1.9 CMOS Image Sensor IMX185LQJ
Xavier adapter board supports up to six Cameras

Two adapter board options LI-JXAV-MIPI-ADPT-4CAM
LI-JXAV-MIPI-ADPT-6CAM-FP
Multi-Camera Streaming
IR-Cut Filter Switch (CS Version)
Very good low light performance
Resolution pixel: 1937 (H) x 1217 (V)
Frame rate: 30 fps or 60 fps with 1080P resolution
Optical format: 1/1.9″
Pixel size: 3.75 x 3.75 μm

Technical Inquires:

If you need to download the driver, please contact:[email protected]

1. Industrial Cameras
2. Surveillance cameras

1. LI-JXAV-MIPI-ADPT-4CAM or LI-JXAV-MIPI-ADPT-6CAM-FP x 1
2. LI-IMX185-MIPI-CS/M12 x 1, 2, 3, 4 or 6
3. FAW-1233-03 cable (300 mm) x 1, 2, 3, 4 or 6
4. 5 VDC Power Supply x 1

Driver Support: Click Here If you need to download the driver, please contact : [email protected]

Recommended With