LI-JAGX-CB

$599.00

Product Quantity

LI-XAVIER-CB

Out of stock

1

LI-PS19-01 (19V, 4.74A Power Adapter & Cable)

Only 5 left in stock

1

LI-DC-4POS-18AWG-30CM (Cable Adapter)

In stock

1

Insufficient stock

Sign Up for Restock Notifications!

For high volume order, please email [email protected]

Carrier board for NVIDIA® Jetson AGX Xavier ™ SOM
Compatible with Leopard Imaging adapter boards, including LI-JXAV-MIPI-ADPT-4CAM, LI-JXAV-MIPI-ADPT-4CAM-FP and LI-JXAV-MIPI-ADPT-6CAM-FP
1 x Push button power switch
1 x Camera adapter board connection interface
2 x USB3.0 Type-A interfaces (stacked)
1 x USB3.0 Type-C interface
4 x RJ45 Gigabit Ethernet interfaces (each two stacked)
1 x Micro HDMI interface
1 x USB 2.0 Micro-B Interface (UART to USB20)
1 x Micro SD card interface
1 x CAN interface
1 x PCIE card interface
1 x Fan connector (4-pin)
2 x M.2 PCIe interfaces, one for WIFI & Bluetooth, one for SSD

Weight: ~ 180 g
Part#: LI-JAGX-CB

Technical Inquires:

If you need to download the driver, please contact:[email protected]

Recommended With