Carrier board for NVIDIA® Jetson AGX Orin™ SOM
1 x Push button power switch
1 x Camera adapter board connection interface
2 x USB3.0 Type-A interfaces (stacked)
1 x USB3.0 Type-C interface
2 x RJ45 Gigabit Ethernet interfaces (stacked)
1 x M.2 Key E interface for WIFI & Bluetooth
1 x M.2 Key M interface for SSD
1 x Micro HDMI interface
1 x USB 2.0 Micro-B Interface (UART to USB20)
1 x Micro SD card interface
1 x PCIE card interface
1 x Fan connector (4-pin)
Weight: | ~ 154 g |
Part#: | LI-AGO-CB |
If you need to download the driver, please contact:[email protected]