LI-AGO-CB

$599.00

Description

LI-AGO-CB Specification
LI-AGO-CB Datasheet

Features
Carrier board for NVIDIA® Jetson AGX Orin™ SOM
Compatible with Leopard Imaging adapter boards, such as 3-CAM, 4-CAM, 6-CAM, or 8-CAM board
1 x Push button power switch
1 x Camera adapter board connection interface
2 x USB3.0 Type-A interfaces (stacked)
1 x USB3.0 Type-C interface
2 x RJ45 Gigabit Ethernet interfaces (stacked)
1 x M.2 Key E interface for WIFI
1 x M.2 Key M interface for SSD
1 x Micro HDMI interface
1 x USB 2.0 Micro-B Interface (UART to USB20)
1 x Micro SD card interface
1 x PCIE card interface
1 x Fan connector (4-pin)
Weight: ~ 154 g
Part#: LI-AGO-CB

         

You may also like…