$1,576.00
Camera Specification: |
---|
LI-TX2B-OV10650YUV-GMSL2 Datasheet |
Driver Support If you would like to download the driver, please contact : support@leopardimaging.com |
GMSL2 Camera Module | |
---|---|
LI-OV10650-495-GMSL2 | Click Here |
Features | |
---|---|
Nvidia Jetson TX2 SOM included | |
Support up to six GMSL2 cameras | |
YUV output without compression | |
OmniVision CMOS 1.7MP Image Sensor OV10650 | |
OmniVision OV495 ISP included | |
Lens: FOV H 60 | |
Support HDR | |
Support M12 lens | |
GMSL2 serializer and De-serializer included | |
Connector: FAKRA Z TYPE | |
Pixel size: | 4.2 um x 4.2 um |
Resolution pixel: | 1824(H) x 940(V) |
Optical format: | 1/2.09" |
Part#: | LI-TX2B-OV1650YUV-GMSL2-D |
LI-TX2B-OV1650YUV-GMSL2-Q | |
LI-TX2B-OV1650YUV-GMSL2-H |
Application |
---|
IoT camera |
Machine vision |
Video analytics |
# | Items | QTY |
---|---|---|
1 | LI-TX2-BOX1-GMSL2 | 1 |
2 | FAK-SMZSMZ 3M cable | 2, 4 or 6 |
3 | LI-OV10650-495-GMSL2 | 2, 4 or 6 |
4 | LI-PS19-01 Power supply | 1 |