Camera Specification:
LI-TX2B-IMX412-GMSL2-067H-D
$1,696.00
Sign Up for Restock Notifications!
For high volume order, please email [email protected]
$1,696.00
For high volume order, please email [email protected]
Nvidia Jetson TX2 SOM included
Support up to six GMSL2 cameras
Sony Diagonal 7.857mm (Type 1/2.3) 12.3MP CMOS Image Sensor IMX412
Lens: FOV H 67˚
Support M12 lens
GMSL2 serializer and De-serializer included
Connector: FAKRA Z TYPE
Pixel size: | 1.55 um x 1.55 um |
Resolution pixel: | 4056 (H) x 3040 (V) |
Optical format: | 1/2.3″ |
Camera synchronization: | Not supported |
Part#: | LI-TX2B-IMX412-GMSL2-xxxH-D |
LI-TX2B-IMX412-GMSL2-xxxH-Q | |
LI-TX2B-IMX412-GMSL2-xxxH-H |
If you need to download the driver, please contact:[email protected]
IoT camera
Machine vision
Video analytics
# | Items | QTY |
---|---|---|
1 | LI-TX2-BOX1-GMSL2 | 1 |
2 | FAK-SMZSMZ 3M cable | 2, 4 or 6 |
3 | LI-IMX412-GMSL2 | 2, 4 or 6 |
4 | LI-PS12-02 Power supply | 1 |