$3,532.00
Camera Specification: |
---|
LI-TX2B-IMX412-FPDLINKIII Datasheet |
Driver Support If you would like to download the driver, please contact : support@leopardimaging.com |
Features | |
---|---|
Nvidia Jetson TX2 SOM included | |
Support up to six FPDLINKIII cameras | |
Sony Diagonal 7.857mm (Type 1/2.3) 12.3MP CMOS Image Sensor IMX412 | |
Lens: FOV H 67 | |
Support M12 lens | |
TI953 serializer and TI954 De-serializer included | |
Connector: FAKRA Z TYPE | |
Pixel size: | 1.55 um x 1.55 um |
Resolution pixel: | 4056(H) x 3040(V) |
Optical format: | 1/2.3" |
Camera synchronization: | Yes |
Part#: | LI-TX2B-IMX412-FPDLINKIII-xxxH-D |
LI-TX2B-IMX412-FPDLINKIII-xxxH-Q | |
LI-TX2B-IMX412-FPDLINKIII-xxxH-H |
Application |
---|
IoT camera |
Machine vision |
Video analytics |
# | Items | QTY |
---|---|---|
1 | LI-TX2-BOX1-FPDLINKIII | 1 |
2 | FAK-SMZSMZ 3M cable | 2, 4 or 6 |
3 | LI-IMX412-FPDLINKIII | 2, 4 or 6 |
4 | LI-PS12-02 Power supply | 1 |