$3,172.00
Camera Specification: |
---|
LI-TX2B-IMX390-GMSL2 Datasheet |
Driver Support If you would like to download the driver, please contact : support@leopardimaging.com |
Features | |
---|---|
Nvidia Jetson TX2 SOM included | |
Support up to six GMSL2 cameras | |
Sony Diagonal 6.67mm (Type 1/2.7) CMOS RGGB Image Sensor IMX390 | |
Lens: FOV H 60 / 120 / 200 | |
Support M12 lens | |
GMSL2 serializer and De-serializer included | |
Connector: FAKRA Z TYPE | |
Pixel size: | 3.0 um x 3.0 um |
Resolution pixel: | 2 x 1920(H) x 1080(V) |
Optical format: | 1/2.7" |
Camera synchronization: | Not supported |
Part#: | LI-TX2B-IMX390-GMSL2-xxxH-D |
LI-TX2B-IMX390-GMSL2-xxxH-Q | |
LI-TX2B-IMX390-GMSL2-xxxH-H |
Application |
---|
IoT camera |
Machine vision |
Video analytics |
# | Items | QTY |
---|---|---|
1 | LI-TX2-BOX1-GMSL2 | 1 |
2 | FAK-SMZSMZ 3M cable | 2, 4 or 6 |
3 | LI-IMX390-GMSL2 | 2, 4 or 6 |
4 | LI-PS12-02 Power supply | 1 |