Nvidia Jetson TX2 SOM included
Support up to six GMSL2 cameras
Sony Diagonal 6.67mm (Type 1/2.7) CMOS RGGB Image Sensor IMX390
Lens: FOV H 60˚ / 120˚ / 200˚
Support M12 lens
GMSL2 serializer and De-serializer included
Connector: FAKRA Z TYPE
Pixel Size: | 3.0 x 3.0 µm |
Active Pixels: | 1920 (H) x 1080 (V) |
Optical Format: | 1/2.7″ |
Camera Synchronization: | Not supported |
Part#: | LI-TX2B-IMX390-GMSL2-xxxH-D |
LI-TX2B-IMX390-GMSL2-xxxH-Q | |
LI-TX2B-IMX390-GMSL2-xxxH-H |
If you need to download the driver, please contact:[email protected]
IoT camera
Machine vision
Video analytics
# | Items | QTY |
---|---|---|
1 | LI-TX2-BOX1-GMSL2 | 1 |
2 | FAK-SMZSMZ 3M cable | 2, 4 or 6 |
3 | LI-IMX390-GMSL2 | 2, 4 or 6 |
4 | LI-PS12-02 Power supply | 1 |