LI-NUC-ADP-IMX415-MIPI-081H

$399.00

Image Product Quantity

LI-IMX415-MIPI-081H

33 in stock

1

FAW-1233-03

433 in stock

1

LI-FPC-0.5MM-30P-70MM

16 in stock

1

LI-NUC-IPEX-ADP

14 in stock

1

14 in stock

For high volume order, please email sales@leopardimaging.com

Categories: Platform Partners, Intel
Tag:
Sony Diagonal 6.43 mm (Type 1/2.8) CMOS Image Sensor IMX415
Compatible with ASUS® NUC 13 Rugged-Tall (with Antenna)
QTY of Camera: 1
Adapter Board: LI-NUC-IPEX-ADP
Active Pixels: 3864 (H) x 2176 (V)
Pixel Size: 1.45 x 1.45 μm
Optical Format: 1/2.8″
Connector Part# (sensor board): 20525-030E-02

1. LI-IMX415-MIPI-081H x 1
2. LI-NUC-IPEX-ADP-B (Adapter board + Bracket + IPEX cable) x 1
3. LI-FPC-0.5MM-30P-70MM cable (length: 70 mm) x 1