AR023Z+AP0202 Apollo Lake Camera Kit
LI-APOLLO-ADP-AR023Z-YUV
$318.00
Sign Up For Restock Notifications!
Category: Intel Apollo Camera Kits
Description
Product Description |
---|
LI-APOLLO-ADP-AR023Z-YUV is a high-resolution digital camera board. It incorporates an OnSemi 1/2.7" CMOS digital image sensor with an active imaging pixel array of 1928H x1088V. The LI-APOLLO-ADP-AR023Z-YUV camera board produces extraordinarily clear, sharp digital pictures, and it is capable of capturing both continuous video and single frame which makes it the perfect choice for surveillance industry, machine vision, Automotive industry. |
Features | |
---|---|
1/2.7" 2M CMOS HD digital imager | |
12-bit digital output with line and frame synchronization | |
Simple two-wire serial interface | |
Superior low-light performance | |
Low noise CMOS imaging technology that achieves CCD image quality | |
Intel Apollo Lake EVA Board | |
Built-in IR Cutting Filter Switcher | |
Pixel size: | 3.0μm x 3.0μm |
Detail Spec: | Click here |
Application |
---|
Automotive camera development |
Digtial video camera development |
High resolution surveillance IP network camera |
High resolution video conference camera |
