IMX477 USB 3.0 Camera
LI-USB30-IMX477CS
$499.00
$499.00
IMX477 USB 3.0 Camera
Data sheet |
---|
USB 3.0 Camera Datasheet |
USB 3.0 Camera Setup Guide |
Features: | |
---|---|
Sony Diagonal 7.857 mm (Type 1/2.3) CMOS Image Sensor IMX477 | |
RAW Data Streaming | |
USB 3.0 real-time streaming | |
Compact size | |
Support Register Access Function | |
Resolution: | 4056H x 3040V |
Frame rate: | 12fps with 12MP |
Optical format: | 1/2.3" |
Pixel size: | 1.55x1.55um |
Power: | USB 3.0 +5VDC power source |
MIPI Camera: | IMX477 MIPI Module |
Part: | LI-USB30-IMX477 |
Application: |
---|
Machine Vision |
Medical Camera |
Scientific Camera |