IMX230 21M USB 3.0 Camera
$499.00
IMX230 21M USB 3.0 Camera
Camera Specification: | |
---|---|
USB 3.0 Camera Datasheet: | Click here |
USB 3.0 Camera Setup Guide: | Click here |
Features | |
---|---|
Sony IMX230 21M pixels CMOS Sensor | |
RAW Data Streaming | |
USB 3.0 real-time streaming | |
Compact size: | |
Resolution pixel: | 5408H x 4112V |
Frame rate: | 4fps with 21M full resolution |
Optical format: | 1/2.4" |
Pixel size: | 1.12x1.12um |
Power: | USB 3.0 +5VDC power source |
Part#: | LI-USB30-IMX230 |
Application |
---|
Machine Vision |
Medical Camera |
Scientific Camera |