$499.00
USB 3.0 Camera Datasheet |
USB 3.0 Camera Setup Guide |
Features: | |
---|---|
Sony IMX185 2.42M pixels CMOS Sensor | |
RAW Data Streaming | |
USB 3.0 real-time streaming | |
Compact size | |
Resolution: | 1952H x 1241V |
Optical format: | 1/1.9" |
Pixel size: | 3.75x3.75um |
Power: | USB 3.0 +5VDC power source |
Part#: | LI-USB30-IMX185 |
Application: |
---|
Machine Vision |
Medical Camera |
Scientific Camera |