IMX172 USB 3.0 Camera
$499.00
IMX172 USB 3.0 Camera
EVA Kits | |
---|---|
USB 3.0 Camera Datasheet: | Click here |
USB 3.0 Camera Setup Guide: | Click here |
Features | |
---|---|
Sony IMX172 12M pixels CMOS Sensor | |
RAW Data Streaming | |
USB 3.0 real-time streaming | |
Compact size: | |
Resolution pixel: | 3000H x 3000V |
Frame rate: | 5fps with 9M |
Optical format: | 1/2.3" |
Pixel size: | 1.55x1.55um |
Power: | USB 3.0 +5VDC power source |
Camera front: | IMX172 MIPI Module |
Part#: | LI-USB30-IMX172 |
Application |
---|
Machine Vision |
3-D Gesture Control |
Medical Camera |
Video Conference |
Scientific Camera |