AR0234CS monochrome USB 3.0 Camera
LI-USB30-AR0234CSM
$499.00
$499.00
AR0234CS monochrome USB 3.0 Camera
Data sheet |
---|
USB 3.0 Camera Datasheet |
USB 3.0 Camera Setup Guide |
Features: | |
---|---|
ON Semiconductor CMOS 1/2.6” Monochrome Image Sensor AR0234CS | |
RAW Data Streaming | |
USB 3.0 real-time streaming | |
Compact size | |
Support Register Access Function | |
Resolution: | 1920H x 1200V (Current firmware supports 1920x1080) |
Frame rate: | 40fps with 1080P |
Optical format: | 1/2.6" |
Pixel size: | 3.0um x 3.0um |
Power: | USB 3.0 +5VDC power source |
MIPI Camera: | AR0234CSM MIPI Module |
Part: | LI-USB30-AR0234CSM |
Application: |
---|
Machine Vision |
Medical Camera |
Scientific Camera |