LI-AR023Z-YUV-MIPI

$299.00

Description

Product Description
LI-AR023Z-YUV-MIPI is a high-resolution digital camera board. It incorporates an OnSemi 1/2.7" CMOS digital image sensor with an active imaging pixel array of 1928H x1088V. The LI-AR023Z-YUV-MIPI camera board produces extraordinarily clear, sharp digital pictures, and it is capable of capturing both continuous video and single frame which makes it the perfect choice for surveillance industry, machine vision, Automotive industry.
Features 
1/2.7" 2M CMOS HD digital imager
12-bit digital output with line and frame synchronization
Support 1080p @ 30fps with AP0202 companion chip, support YUV HDR
Simple two-wire serial interface
Superior low-light performance
Low noise CMOS imaging technology that achieves CCD image quality
I-PEX MicroCoax Interface for better EMI
Pixel size:3.0μm x 3.0μm
Detail Spec:Click here
Application
Automotive camera development
Digital video camera development
High-resolution surveillance IP network camera
High-resolution video conference camera
EVA Kits 
USB 3.0 Tester kit:Click here
Nvidia TX1 Kit:Click here
Intel Apollo Lake Tester kit:Click here