$279.00
Out of stock
Driver Support | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
|
Features | |
---|---|
OmniVision 8-Megapixel PureCel® Sensor OS08A20 | |
Maximum Resolution: | 3840 (H) x 2160 (V) |
Pixel Size: | 2.0 x 2.0 μm |
Output Format: | 10-bit / 12-bit RAW RGB |
Maximum Frame Rate: | 60 fps @ 3840 x 2160 |
ISP | Not included |
Color / Mono: | Color |
Interface: | 4-lane MIPI |
Lens: | FOV H 120° |
Power Consumption: | 240 mA @ 3.3 VDC |
Detail Spec: | Click here |
Application |
---|
IoT |
Drone |
Robots |