IMX415 4K Camera Module with M12 Lens
$279.00
IMX415 4K Camera Module with M12 Lens
Out of stock
Driver Support | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
For detailed Jetson driver with Jetpack version list: Click here |
EVA Kits | |
---|---|
Nvidia JETSON Camera Kit: | Coming soon... |
Features | |
---|---|
Sony Diagonal 6.43 mm (Type 1/2.8) CMOS Image Sensor IMX415 | |
Color sensor | |
Supports M12 lens | |
MIPI CSI-2 interface | |
Active Pixels: | 3864 (H) x 2176 (V) |
Pixel Size: | 1.45 x 1.45 μm |
Detail Spec: | Click here |