IMX274 Camera Module with M12 Lens
LI-IMX274-MIPI-M12
$249.00
In stock
Description
Product Description |
---|
LI-IMX274-MIPI-M12 is a high-resolution digital camera board. It incorporates an Sony 1/2.5" CMOS digital image sensor with an active imaging pixel array of 3864H x2196V. The LI-IMX274-MIPI-M12 camera board produces extraordinarily clear, sharp digital pictures, and it is capable of capturing both continuous video and single frame which makes it the perfect choice for surveillance industry, machine vision, Automotive industry. |
Driver Support | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
|
EVA Kits | |
---|---|
USB 3.0 Tester kit: | Click here |
Nvidia JETSON Camera Kit: | Click here |
Intel Apollo Lake Tester kit: | Click here |
Features | |
---|---|
1/2.5" 8.51M CMOS HD digital imager | |
I-PEX MicroCoax Interface for better EMI | |
Pixel size: | 1.62 x 1.62 μm |
Detail Spec: | Click here |
Application |
---|
IoT |
Drone |
Robots |