$279.00
Out of stock
Driver Support | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
|
EVA Kits | |
---|---|
Nvidia JETSON Camera Kit: | Click here |
Features | |
---|---|
Detail Spec: | Click here |
Sony Diagonal 6.52 mm (Type 1/2.8) 5MP CMOS Image Sensor IMX335 | |
Color sensor | |
Support CS lens | |
Active Pixels: | 2608 (H) x 1960 (V) |
Pixel Size: | 2.0 x 2.0 μm |
Focal Length: | 5.0 mm |
FOV (D / H / V): | 81° / 65.5° / 49.5° |