$279.00
Out of stock
Driver Support | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
|
EVA Kits | |
---|---|
Nvidia JETSON Camera Kit: | Coming soon... |
Features | |
---|---|
OmniVision 1/2.8” HDR Image Sensor OS02C10 | with PureCel®Plus-S technology and Nyxel™ technologies |
Color sensor | |
Rolling shutter | |
Supports CS lens | |
MIPI CSI-2 interface | |
QE enhancement in NIR range | |
High dynamic range | |
High sensitivity | |
Active Pixels: | 1920 (H) x 1080 (V) |
Pixel Size: | 2.9 x 2.9 μm |
Detail Spec: | Click here |