LI-IMX327-MIPI-M12
$279.00
Out of stock
Sign Up For Restock Notifications!
Description
Driver Support | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
|
EVA Kits | |
---|---|
Nvidia JETSON Camera Kit: | Click here |
Features | |
---|---|
Detail Spec: | Click here |
Sony Diagonal 6.46 mm (Type 1/2.8) 2MP CMOS Image Sensor IMX327 | |
Color sensor | |
Module Size: | 38 x 38 mm |
Active Pixels: | 1937 (H) x 1097 (V) |
Pixel Size: | 2.9 x 2.9 μm |
Application |
---|
Digital video camera development |
High-resolution surveillance IP network camera |
High-resolution video conference camera |