LI-IMX477-MIPI-140H

$249.00

Out of stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

Sony Diagonal 7.857 mm (Type 1/2.3) 12.3MP CMOS Image Sensor IMX477
Resolution: 4056 (H) x 3040 (V) (active pixels)
Pixel Size: 1.55 x 1.55 µm
Output Format: 8-bit / 10-bit / 12-bit RAW data
Maximum Frame Rate: 60 fps @ 4056 x 3040
ISP Not included
EEPROM Included for calibration data
Color / Mono: Color sensor
Interface: 4-lane MIPI CSI-2
Lens: FOV H 140°
Power Consumption: 199 mA @ 5 VDC
Connector: 20525-030E-02

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

IoT
Drone
Robots

Jetson AGX Xavier Driver Guide: Click here
ISAAC ROS Argus Camera: Click here

Recommended With

  • FAW-1233-03

    FAW-1233-03

    $35.00