IMX412 12M 4K Camera Module with CS Lens
$279.00
IMX412 12M 4K Camera Module with CS Lens
In stock
Driver Support | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
Please notice that some of the Jetson platforms use our carrier boards instead of Jetson DevKit. For detailed Jetson driver with Jetpack version list: Click here |
EVA Kits | |
---|---|
Nvidia JETSON Camera Kit: | Click here |
Features | |
---|---|
Sony Diagonal 7.857 mm (Type 1/2.3) CMOS Image Sensor IMX412 | |
Color sensor | |
Supports CS lens | |
Supports IR cut switch function | |
MIPI CSI-2 interface | |
Active Pixels: | 4056 (H) x 3040 (V) |
Pixel Size: | 1.55 x 1.55 μm |
Detail Spec: | Click here |