Camera Specification:
LI-IMX290-MIPI-M12
IMX290 Camera Module with M12 Lens
$249.00
In stock
For high volume order, please email [email protected]
IMX290 Camera Module with M12 Lens
$249.00
In stock
For high volume order, please email [email protected]
Sony Diagonal 6.46 mm (Type 1/2.8) CMOS Image Sensor IMX290 | |
Color camera | |
Active Pixels: | 1945 (H) x 1109 (V) |
Pixel Size: | 2.9 x 2.9 μm |
If you need to download the driver, please contact:[email protected]
Digital video camera development
High-resolution surveillance IP network camera
High-resolution video conference camera
USB 3.0 Tester kit: | Click here |
Nvidia Jetson Xavier kit |
Click here |
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 |
---|---|---|---|---|---|
✔ | N/A | ✔ | ✔ | ✔ | ✔ |
For detailed Jetson driver with Jetpack version list: Click here
LI-IMX290-MIPI is a high-resolution digital camera board. It incorporates an Sony 1/2.8″ CMOS digital image sensor with an active imaging pixel array of 1945H x1109V. The LI-IMX290-MIPI camera board produces extraordinarily clear, sharp digital pictures, and it is capable of capturing both continuous video and single frame which makes it the perfect choice for surveillance industry, machine vision, Automotive industry.