AR0234 2MP global shutter Monochrome Camera Module with M12 Lens
$279.00
AR0234 2MP global shutter Monochrome Camera Module with M12 Lens
Out of stock
Driver Support | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
|
EVA Kits | |
---|---|
Nvidia JETSON Camera Kit: | Coming soon... |
Features | |
---|---|
ON Semiconductor CMOS Image Sensor AR0234CS | |
Global Shutter | |
Monochrome sensor | |
Supports M12 lens | |
MIPI CSI-2 interface | |
Active Pixels: | 1920 (H) x 1200 (V) |
Pixel Size: | 3.0 x 3.0 μm |
Detail Spec: | Click here |