IMX304 12.37MP global shutter Color Camera Module (Lens not included)
$599.00
IMX304 12.37MP global shutter Color Camera Module (Lens not included)
In stock
Driver Support | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
|
EVA Kits | |
---|---|
Nvidia JETSON Camera Kit: | Coming soon... |
Features | |
---|---|
Sony diagonal 17.6 mm CMOS Image Sensor IMX304LQR | |
Optical Format | 1.1" |
Global Shutter | |
Color sensor | |
Lens | Lens Not Included Compatible lens |
Supports C-Mount lens | |
MIPI CSI-2 interface | |
Active Pixels: | 4112 (H) x 3008 (V) |
Pixel Size: | 3.45 x 3.45 μm |
Detail Spec: | Click here |