IMX296 Monochrome Global Shutter Camera Module with CS Lens
$279.00
IMX296 Monochrome Global Shutter Camera Module with CS Lens
Out of stock
Driver Support | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
|
EVA Kits | |
---|---|
Nvidia JETSON Camera Kit: | Coming soon... |
Features | |
---|---|
Sony Diagonal 6.3 mm (Type 1/2.9) CMOS Image Sensor IMX296 | |
Monochrome sensor | |
Global shutter | |
Supports CS lens | |
MIPI CSI-2 interface | |
Active Pixels: | 1456 (H) x 1088 (V) |
Pixel Size: | 3.45 x 3.45 μm |
Data Sheet: | Click here |