OnSemi MT9V024 Global Shutter MIPI Camera Module with M8 Lens
LI-V024M-MIPI-IPEX30
$249.00
Only 1 left in stock
Description
Product Description |
---|
LI-V024M-MIPI-IPEX30 is a VGA digital camera board. It incorporates an OnSemi 1/3" CMOS digital image sensor with an active imaging pixel array of 752H x480V. The LI-V024M-MIPI-IPEX30 camera board produces extraordinarily clear, sharp digital pictures, and it is capable of capturing both continuous video and single frame which makes it the perfect choice for surveillance industry, machine vision, Automotive industry. |
Driver Support | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
|
Features | |
---|---|
1/3" VGA Global Shutter CMOS digital imager | |
Support 752px480 @ 60fps | |
Monochrome sensor | |
Simple two-wire serial interface | |
Superior low-light performance | |
I-PEX MicroCoax Interface for better EMI | |
Pixel size: | 6.0μm x 6.0μm |
Detail Spec: | Click here |
Application |
---|
Machine vision |
Digital video camera development |