LI-V024M-PAR

$99.00

Description

Camera Specification
V024 Global Shutter Parallel Module Datasheet

Features 
ON SEMI Wide-VGA CMOS Digital Image Sensor MT9V024
Global Shutter
RAW Data Output
Monochrome camera
Parallel Interface
Active pixel:752H x 480V
Frame rate: 60fps
Optical format: 1/3"
Pixel size:6.0x6.0um
Compact size: 28.5mm x 19.2mm
Part#: LI-V024M-PAR