$110.00
Module Datasheet | |
---|---|
Module Datasheet | Click here |
Module Evaluation Kit | Click here |
Lens Specification | |
---|---|
Focusing Range: | 10 cm to Infinity |
Focal Length: | 3.85 mm |
F Number: | 2.2 |
FOV (H): | 70° |
TV Distortion: | < 1.5% |
Sensor: | OV8865 |
Module Size: | 8.5 x 8.5 mm |
Connector on Flex: | AXK8L24124 |
Mating Connector: | AXK7L24223G |
No. | Name | No. | Name | No. | Name | No. | Name |
---|---|---|---|---|---|---|---|
1 | SDA | 7 | MDP1 | 13 | MDP3 | 19 | XCLK |
2 | SCL | 8 | MDN1 | 14 | MDN3 | 20 | PWDN |
3 | DOVDD1.8/2.8V | 9 | GND | 15 | GND | 21 | RESET |
4 | MCP | 10 | MDP2 | 16 | MDP4 | 22 | AVDD2.8V |
5 | MCN | 11 | MDN2 | 17 | MDN4 | 23 | AF-VCC(2.8V) |
6 | GND | 12 | GND | 18 | DVDD1.2V | 24 | AF-AGND |