$99.00
Camera Specification | |
---|---|
Module Datasheet | Click Here |
USB 3.0 KIT | Click Here |
Features | |
---|---|
Module Size | 38.00 (L) x 10.00 (W) x 17.46 (H) mm |
Sensor Type | OV2311 Mono sensor |
Lens | 1/2.9" |
F/No | 2 |
Focal Length | 2.65 mm |
View Angle | 110° (H) |
Pixel Size | 3 x 3 μm |
Resolution | 1600 x 1300 |
IR Cut Filter | No |