LI-OV2311-MIPI-76H
$99.00
Camera Specification | |
---|---|
Module Datasheet | Click Here |
Features | |
---|---|
Module Size | 39.75 (L) x 22.0 (W) x 16.93 (H) mm |
Sensor Type | OV2311 Mono sensor |
Lens | 1/2.9" |
F/No | 2.6 |
Focal Length | 2.65 mm |
View Angle | 76° (H) |
Pixel Size | 3 x 3 μm |
Resolution | 1600 x 1300 |
IR Cut Filter | No |