Camera Specification | |
---|---|
Module Datasheet | Click Here |
USB 3.0 KIT | Click Here |
Features | |
---|---|
Module Size | 39.8 (L) x 13.6 (W) x 17.9 (H) mm |
Sensor Type | OG02B10 color sensor |
Lens | 1/2.9" |
F/No | 2.5 |
Focal Length | 2.2 mm |
View Angle | 125° (H) |
Pixel Size | 3 x 3 μm |
Resolution | 1600 x 1300 |
IR Cut Filter | 650 nm IR cut filter |