$129.00
Module Datasheet | |
---|---|
Module Datasheet | Click here |
Lens Specification | |
---|---|
Focusing Range: | 20 cm ~ Infinity |
Focal Length: | 1.45 mm |
F Number: | 2.2 |
FOV (D): | 117° |
TV Distortion: | < -13% |
IR Filter: | Not included |
Sensor: | OMNIVISION b&w CMOS 1.3MP Sensor OG01A1B |
Connector: | BM28B0.6-24DP/2 0.35(51) |
No. | Name | No. | Name | No. | Name | No. | Name |
---|---|---|---|---|---|---|---|
1 | STROBE | 7 | MDN1 | 13 | MCN | 19 | FSIN |
2 | AGND | 8 | DVDD | 14 | DGND | 20 | DGND |
3 | DOVDD | 9 | MDP1 | 15 | MCP | 21 | DGND |
4 | AVDD | 10 | SCL | 16 | MDP0 | 22 | GPIO |
5 | RESET | 11 | GND | 17 | DGND | 23 | DGND |
6 | AGND | 12 | SDA | 18 | MDN0 | 24 | MCLK |