LI-IMX258-MIPI-AF

$99.00

Out of stock

Sign Up for Restock Notifications!

For high volume order, please email [email protected]

Sensor Type: Sony 13MP CMOS Digital Image Sensor IMX258
Optical Format: 1/3.06″
Aperture, F/#: 2.2 ± 5%
Focal Length: 3.46 mm
Focusing Range: 10 cm ~ infinity
Resolution: 4208 (H) x 3120 (V) (active pixels)
Pixel Size: 1.12 x 1.12 μm
Output Format: 10-bit RAW data
Frame Rate: 30 fps @ full resolution (Normal / HDR)
30 fps @ 4K2K (Normal / HDR)
60 fps @ 1080p (Normal)
Color / Mono: Color sensor
Interface: 4-lane MIPI CSI-2
Lens FOV: 79.8˚ diagonal
Power Consumption: < 850 mW

Technical Inquires:

If you need to download the driver, please contact:[email protected]