$99.00
Camera Specification | |
---|---|
Module Datasheet | Click Here |
Features | |
---|---|
Sensor Type: | ON Semiconductor 13MP Sensor AR1335 CSP |
Aperture, F/#: | 2.4 |
Focal Length: | 2.04 mm |
Resolution: | 4208 (H) x 3120 (V) (active pixels) |
Pixel Size: | 1.1 μm Back Side Illuminated (BSI) |
Output Format: | 6-bit / 8-bit / 10-bit RAW data |
Maximum Frame Rate: | 30 fps @ 4208 x 3120 |
Color / Mono: | Color sensor |
Interface: | 4-lane MIPI CSI-2 |
Lens: | FOV H 97° |
Power Consumption: | 10 mA @ 5 VDC |