LI-V024M-MIPI

$99.00

Description

Camera Specification
V024 Global Shutter MIPI Module Datasheet
V024 USB 3.0 EVA Kit

Features 
Aptina MT9V024 WVGA HD Sensor
Global Shutter
True RAW Data Output
CS / M12 lens mount support (Default: M12 lens)
MIPI Interface
Active pixel:752H x 480V
Frame rate: 30fps
Optical format: 1/3"
Pixel size:6.0x6.0um
Compact size: 15mmx19mm
Part#: LI-V024M-MIPI

USB 3.0 EVA Kit SDK Supported
Source Code in C#
Capture & Display

Application
Automotive Camera
Machine Vision
Medical Camera
Video Conference
Scientific Camera

简体中文English