$169.00
Camera Specification |
---|
M021 Global Shutter MIPI Module Datasheet |
M021 USB3.0 EVA Kit |
Features | |
---|---|
Aptina MT9M021 720p HD Sensor | |
Global Shutter | |
True RAW Data Output | |
CS / M12 lens mount support (Default: M12 lens) | |
MIPI Interface | |
Active pixel: | 1280H x 960V |
Frame rate: | 30fps |
Optical format: | 1/3" |
Pixel size: | 3.75x3.75um |
Compact size: | 15mmx19mm |
Part#: | LI-M021C-MIPI |
USB 3.0 EVA Kit SDK Supported |
---|
Source Code in C# |
Capture & Display |
Application |
---|
Automotive Camera |
Machine Vision |
Medical Camera |
Video Conference |
Scientific Camera |