$199.00
Product Description |
---|
LI-CAM-IMX224-MIPI is a high-resolution digital camera board. It incorporates an Sony 1/3" CMOS digital image sensor with an active imaging pixel array of 1280H x960V. The LI-CAM-IMX224-MIPI camera board produces extraordinarily clear, sharp digital pictures, and it is capable of capturing both continuous video and single frame which makes it the perfect choice for surveillance industry, machine vision, Automotive industry. |
Features | |
---|---|
1/3" 1.23M CMOS HD digital imager | |
12-bit digital output with line and frame synchronization | |
Support 720p @ 30 fps | |
Simple two-wire serial interface | |
Superior low-light performance | |
Low noise CMOS imaging technology that achieves CCD image quality | |
Direct interface to TI IP camera | |
Pixel size: | 3.75 x 3.75 μm |
Detail spec | Click here |
EVA Kit | |
---|---|
This Module supports Leopard USB 3.0 Tester kit: | Click here |
Application |
---|
Automotive camera development |
Digital video camera development |
High resolution surveillance IP network camera |
High resolution video conference camera |