LI-CAM-AR0330-MIPI
$149.00
$149.00
In stock
Product Description |
---|
LI-CAM-AR0330-MIPI is a high-resolution digital camera board. It incorporates an Aptina 1/3" 3.15MP CMOS digital image sensor AR0330, with an active imaging pixel array of 2048H x 1536V. The LI-CAM-AR0330-MIPI camera board produces extraordinarily clear, sharp digital pictures, and it is capable of capturing both continuous video and single frame, which makes it the perfect choice for surveillance industry, machine vision industry. |
Features | |
---|---|
1/3" 3.15MP CMOS HD Digital Imager | |
12-bit digital output with line and frame synchronization | |
Support for 1080p @ 60fps | |
Simple two-wire serial interface | |
Low noise CMOS imaging technology that achieves CCD image quality | |
High resolution standard M12 lens | |
Pixel size: | 2.2μm x 2.2μm |
Active imaging pixels: | 2048H x 1536V |
EVA Kit | |
---|---|
This Module supports Leopard USB 3.0 Tester kit: | Click here |
Application |
---|
Digital video camera development |
High resolution surveillance IP network camera |
High resolution video conference camera |