LI-AR0330C-MIPI

$99.00

Description

Camera Specification
AR0330 MIPI Module Datasheet

Features 
ON SEMI 3.4MP CMOS Digital Image Sensor AR0330
Rolling shutter
RAW Data Output
Color camera
MIPI Interface
Active pixel:2304H x 1536V
Optical format: 1/3"
Pixel size:2.2 um x 2.2 um
Compact size: 18.5mm x 15mm
Part#: LI-AR0330C-MIPI